Twitter Facebook Linkedin Youtube
Prysmian Group Nederland

Nederland

Prysmian group - logo

Prysmian - Draka - logo

Pre-connectorized kabels en fibre units

Pre-connectorized kabels en fibre units

Prysmian Group biedt een uitgebreide reeks ‘pre-connectorized’ glasvezelkabels voor FTTx toepassingen.


Preconnectorized VertiCasaXS optical riser cable with 1 fanout

100% preconnectorized with SC/APC.


Preconnectorized VertiCasaXS optical riser cable with 2 fanouts

25% preconnectorized with SC/APC on yellow fibers.


Pre-connectorised EPFU (AC027-01)

Pre-connectorised EPFU (Enhanched Performance Fibre Unit) is a surface modified fibre unit for blown fibre applications with factory-terminated connectors at one end.


QuickDrawXS

Pre-connectorized outdoor cable specifically designed for use in the last leg of the Fibre To The Premises (FTTP) applications. Pre-connectorized and protected with QuickDrawXS pulling shroud for ease of installation.


JetNetXS - Simplex (CP-111)

Ferrule assembly for (LC compliant) connectors is a new compact pre-connectorized system which can be used within ducts of very small size or can be blown into microducts, offering an easy and reliable solution to perform FTTx installations. After installation, the ferrule assembly can easily and rapidly be connectorized, avoiding time-consuming and expensive field termination tools and equipments.


JetNetXS - Duplex (CP-112)

Ferrule assembly for (LC compliant) connectors is a new compact pre-connectorized system which can be used within ducts of very small size or can be blown into microducts, offering an easy and reliable solution to perform FTTx installations. After installation, the ferrule assembly can easily and rapidly be connectorized, avoiding time-consuming and expensive field termination tools and equipments.