Twitter Facebook Linkedin Youtube
Prysmian Group Nederland

Nederland

Prysmian group - logo

Prysmian - Draka - logo

Oil & Gas

Speciale glasvezelkabels

Oil & Gas

ALPAM

The cable is especially designed for harsh environments. Being very chemical resistant it withstands aggressive constituents and fluids that might occur on (petro)chemical plants. The cable is low smoke, halogen free and flame-retardant and therefore  suitable for installation under and above ground. The cable will maintain circuit integrity during fire.


QFCI

The cable is especially designed for vital communication and emergency systems that need to be operational during fire. The cable is low smoke, halogen free and flame-retardant and therefore  suitable for installation under and above ground The cable will maintain circuit integrity during fire. (3 hours up to 1000 C)