Twitter Facebook Linkedin Youtube
Prysmian Group Nederland

Nederland

Prysmian group - logo

Prysmian - Draka - logo

Adapters, pigtails en patchcords

Adapters, pigtails en patchcords

Adapters (AC002-08)

Prysmian offers an extensive range of optical adapters for use in FTTx, telecommunications, data communications and CATV applications. All adapters are fully qualified to Telcordia GR326 and IEC 61300 and all materials used are RoHS compliant. Adapters can be supplied in a variety of colours and for a variety of different connector types such as FC, SC, ST, LC, E2000 etc. Further connector types are also available on request.


Pigtails (AC003-13)

High performance optical pigtails are a defining factor in ensuring any network performs to the highest level. Prysmian offers an extensive range of optical pigtails for use in FTTx, telecommunications, data communications and CATV applications. All pigtails are fully qualified to Telcordia GR326 and IEC61300 and all materials used are RoHS compliant.


Patchcords (AC004-12)

High performance optical patchcords are a defining factor in ensuring any network performs to the highest level. Prysmian offers an extensive range of optical patchcords for use in FTTx, telecommunications, data communications and CATV applications. All patchcords are fully qualified to Telcordia GR326 and IEC 61300 and all materials used are RoHS compliant.


Shuttered adapters (AC019-03)

The Shuttered Adapter (SC) contains a spring loaded door, which closes automatically when the connector is not installed. This safety feature is used to prevent potentially harmful exposure to the eye when the connector is not installed or is disengaged. The adapters are used in a range of Prysmian termination boxes, and are available in SC/PC and SC/APC configurations. The adapters are fully qualified to Telcordia GR326 and IEC 61300 and all materials used are RoHS compliant.