Twitter Facebook Linkedin Youtube
Prysmian Group Nederland

Nederland

Prysmian group - logo

Prysmian - Draka - logo

Cable anchor brackets

Cable anchor brackets

ARS Cable Anchor Bracket (AC001-08)

The ARS Cable Clamp is used to anchor a single cable and to distribute up to 4 cable elements (48 fibres). The ARS is suitable for cables between 12 and 48 fibres. 10 metres of routing tube is supplied with the ARS. The ARS allows for the anchoring / termination of both the cable strength member and any Aramid with in the cable construction.


BEM Cable Anchor Bracket (AC001-08)

The BEM Cable Clamp is used to anchor a single cable and to distribute up to 16 cable elements (192 fibres). The BEM is suitable for cables between 36 and 192 fibres. 20 metres of routing tube is supplied with the BEM. The BEM allows for the anchoring / termination of both the cable strength member and any Aramid with in the cable construction.