Twitter Facebook Linkedin Youtube
Prysmian Group Nederland

Nederland

Prysmian group - logo

Prysmian - Draka - logo

Field-installable connectors

Field-installable connectors

FAST - Field Installable Connectors (AC015-03)

FAST Field Installable Connectors provide a quick, simple and clean solution for field terminating SC connectors. The connectors provide a dual terminating solution for 0.25mm and 0.9mm diameter fibres. This two for one solution is achieved through a ‘stepped’ clamping method to the outer-coating of the fibre.