Twitter Facebook Linkedin Youtube
Prysmian Group Nederland

Nederland

Prysmian group - logo

Prysmian - Draka - logo

Manifolds en Tubing

Manifolds en Tubing

Blown Fibre Manifold (AC011-05)

The Blown Fibre Manifold can be used on a variety of Prysmian rack mounted products including the SRS3000 subrack system and the PSP splice and patch shelf. The manifold provides the ability to enter onto a shelf with up to six blown fibre tubes. The manifold clips into place on the back of the shelves and is supplied with a cover to protect the fibres.


Bend Limiting Transport Tube (AC012-04)

Bend Limiting Transport Tube is supplied in 10m coils for applications where routing of fibre within equipment racks and cable nodes etc is required. The Bend Limiting Tube provides excellent protection in these environments especially where resistance to crushing and kinking are required and fibre bends are limited and maintained to an acceptable radius.


RFH Blown Fibre Transport Tube (AC013-04)

Prysmian RFH Transport tube is supplied in 10m coils for applications where routing of fibre within equipment racks and cable nodes etc is required. The Tube provides protection of fibres in environments where reduced fire hazard materials are essential. The Tube has a low friction, anti static liner which aids fibre installation.


Fusion splice protector (AC023-03)

Fusion splice protectors are used to protect the fibre splice after splicing. Heat shrink splice protectors can be supplied in diameters of 2.2mm or 2.4mm, and in lengths of 45mm or 60mm. Mechanical crimp splice protectors are 1.3mm thick and 3.3mm high. They are supplied in lengths of 30mm. All options are available to be supplied in packs of 12 or 50.


Compact Fibre Manifold Kit for 12F (AC026-03)

The manifold kit for 12F cable 10.5mm diameter, is used to breakout the fibres from a cable with a nominal diameter of 10.5mm. The individual fibres are over sleeved with 900 micron tubing.