Twitter Facebook Linkedin Youtube
Prysmian Group Nederland

Nederland

Prysmian group - logo

Prysmian - Draka - logo

Duct- en microductclosures

Duct- en microductclosures

Compact Node (OP005-07)

The Compact Node is used for ready access applications within the external optical fibre network. It can be used where Sirocco Blown Fibre cables are required to be installed and spliced within the joint (either to cables or Blown Fibre cables), and is pre-fitted with a pressure relief valve, to prevent accidental pressurisation during Blown Fibre installation.


Tube Distribution Closure (TDC) MK II (OP017)

The Sirocco Tube Distribution Closure (TDC) MK II is a direct bury inline sealed closure (IP 68 Rated) designed for intercepting a blown fibre tube cable / duct assembly to a allow multiple spur-off’s to smaller blown fibre tube cables or ducts. The TDC MK II 
can be installed at the time of blown fibre tube cable installation (day one) or fitted over an already installed cable as a retro fit allowing ultimate flexibility for your blown fibre/duct network.


40mm In-line Closure (OP040-01)

The In-line closure is used for connecting sub-ducts, sub-ducts containing micro-ducts or pre-configured micro-duct cables. It can therefore be used with the JetNetXS system. Suitable for Day 1 and retro build.


40mm 90° ‘T’ Closure (OP043-01)

The 90° ‘T’ closure is used for deviations in sub-ducted route or for deviating mini or micro-ducts. It can therefore be used with the JetNetXS or SiroccoXS systems. Suitable for Day 1 and retro build.


DB1 Connection Kit (OP018-01)

The DB1 Connection Kit is used to connect two DB1 Blown Tube cables together. The cables are connected using a standard 5-5mm tube connector. A length of protective conduit is then used to protect the joint and the conduit is sealed to the cable sheath using two pieces of low temperature heat shrink.


Extended 50mm In-line Closure (OP042-01)

The In-line closure is used for connecting sub-ducts, sub-ducts containing micro-ducts or pre-configured micro-duct cables. It can therefore be used with the JetNetXS system. Suitable for Day 1 and retro build.


40mm Swept ‘T’ Closure (OP039-01)

The Swept ‘T’ closure is used for deviations in sub-ducted route or for deviating mini or micro-ducts. It can therefore be used with the JetNetXS or SiroccoXS systems. Suitable for Day 1 and retro build.