Twitter Facebook Linkedin Youtube
Prysmian Group Nederland

Nederland

Prysmian group - logo

Prysmian - Draka - logo

Handholes

Handholes

Handhole Z6P1-M001 (OP036-01)

The hand hole type Z6P1-M001 is designed as a direct buried underground housing. The hand hole can be connected to a duct or cable system and supports the installation of most types of splice closures. The hand hole can be used as an underground manipulation point for micro ducts and / or fibres on all network locations. The hand hole has separate bottom part to enable installation over existing ducts or cables. The hand hole opening is reinforced with a metal frame.


Handhole ZTTH3–P001 (OP037-01)

The hand hole type ZTTH3-P001 is designed as a direct buried underground housing. The hand hole can be connected to a duct or cable system and supports the installation of most types of splice closures. The hand hole can be used as an underground manipulation point for micro ducts and / or fibres on all network locations. is designed as a direct buried underground housing.