Twitter Facebook Linkedin Youtube
Prysmian Group Nederland

Nederland

Prysmian group - logo

Prysmian - Draka - logo

Onderwater en onderzee closures

Onderwater en onderzee closures

XOK 6312 Underwater Joint (OP044-01)

The XOK 6312 Underwater Joint closure consists of two end blocks (of brass) and a tube (of tinned copper) that connects the end blocks. The end blocks have an entrance for one cable and a fixing system for armour wires. The cable metal sheath (lead or copper) is mounted to the entrance tube’s inner surface. It is sealed with a heat  shrinkable tube and a sealing adhesive.