Twitter Facebook Linkedin Youtube
Prysmian Group Nederland

Nederland

Prysmian group - logo

Prysmian - Draka - logo

Duct producten

Duct producten

Microduct ADSS for Aerial Usage (OP045-03)

The All Dielectric Self Supporting (ADSS) round shaped microduct is intended for aerial application to protect optical microduct cables or micro fibre modules.


Microduct Figure 8 for Aerial Usage (OP046-04)

The Figure eight shaped GFRP reinforced microduct is intended for aerial applications to protect optical microduct cables or micro fibre modules.


HDPE Duct Straight, End Stop and Reducer Couplings (OP047-01)

Straight couplings are used to connect HDPE protective ducts. End stops are used to seal the end of HDPE protective ducts. Reducer couplings are used to connect various HDPE duct diameters.


Connectors for Direct Buried Microducts (OP048-01)

These products, straight connectors and end stops, are micro-duct connectors for ducted and direct buried applications.