Twitter Facebook Linkedin Youtube
Prysmian Group Nederland

Nederland

Prysmian group - logo

Prysmian - Draka - logo

Pre-connectorized cables

Pre-connectorized cables

PLC Splitters (AC005-06)

PLC splitters are used to provide a compact and reliable method to split the optical signal. Splitters are available with up to 64 outputs and are an ideal solution for passive optical networks. They have excellent uniformity and low PDL and can be supplied in a range of packaging options. They can also be supplied with the input and output legs terminated in all standard connector types.


QuickDrawXS Lead-in Assembly (LIA) – MK3 (OP024-04)

The QuickDrawXS Lead-in Assembly (LIA) MK3 is a pre-connectorised cable that provides the means of rapidly connecting a customer to the network. The assembly is for use with the QuickDrawXS Customer Lead in Joint (CLJ) MK3. The assembly comprises of a QuickDrawXS Pulling Shroud, QuickDrawXS Lead-in Seal and QuickDrawXS cable for rapid installation of the connection.


Pre-terminated Compact Termination Box (WM049-05)

The Pre-terminated Compact Termination Box is designed for use in residential and business applications. The wall box is supplied on a cardboard reel with a length of cable pre-installed in the factory. This process eliminates the need for splicing or fitting field mount connectors in the customer premises.


Pre-terminated CTB – Internal / External Cable (WM058-03)

The Pre-terminated Compact Termination Box is designed for use in residential and business applications. The wall box is supplied on a cardboard reel with a length of internal / external cable pre-installed in the factory. This process eliminates the need for splicing or fitting field mount connectors in the customer premises.