Twitter Facebook Linkedin Youtube
Prysmian Group Nederland

Nederland

Prysmian group - logo

Prysmian - Draka - logo

Rack Mounted producten

Rack Mounted producten

ORDJ10 Distribution Sub-Rack (RM001-08)

The ORDJ10 Distribution Sub-Rack is a modular sub-rack available in a variety of sizes for integration into 19” and ETSI racks or Wall Mounted Cabinets. The product consists of a Chassis, Splice and/or Patch Modules and Cable Anchor Systems. Chassis are available in 1U, 4U, 5U and 13U sizes, which fit directly into a standard 19” rack, or an ETSI rack using an adaptor bracket.


Generic Sub-Rack 3A (RM002-06)

The Generic Sub-Rack 3A (GSR3A) is designed for use in ETSI compliant Optical Equipment Racks. The GSR must be used in conjunction with a Rack Splicing Module. The maximum capacity of the GSR3A is 48 spliced fibres (one RSM), based on single circuit management.


Sirocco Blown Fibre Splicing Shelf (RM006-06)

The Sirocco Splicing Shelf is compatible with 19” rack practice. The unit provides the splicing capacity for up to 8 connectorised pigtails. It is supplied with one pair of connectorised pigtails as standard and 3 additional pairs of pigtails may be added when system up grades are required. Two Blown Fibre tube entries are provided at the front of the shelf enabling 2 or 4 fibre Blown Units to be installed.


Sirocco Blown Fibre Tube Patching Panel (RM007-05)

The Sirocco Blown Fibre Tube patching Panel is compatible with 19” and ETSI rack practice. The unit provides the patching capacity for up to 24 x 5mm diameter blown fibre tubes and allows for quick and easy reconfiguration of tube routing. The unit is supplied with 24 x 5mm diameter bulkhead connectors and all accessories required to install the patching panel in to the rack.


Sliding Sub-Rack (Splicing) (RM009-06)

The OAsys Sliding Sub-Rack (Splicing) is a 3U shelf for use within 19” and ETSI standard racks. It is used to splice internal cables directly to connectorised pigtails, or for cable to cable jointing. The shelf can accommodate single circuit or single element splice trays or a combination of both. The shelf is supplied without splice trays, which are ordered separately as required.


Sliding Sub-Rack (Patching) (RM010-05)

The OAsys Sliding Sub-Rack (Patching) is a 3U shelf for use within 19” and ETSI standard racks allowing the connection of up to 72 fibre patches. The shelf contains six pull out modules, which each house 12 adapters. The modules hinge upwards to provide access to the module below. The shelf is supplied with all of the adapters pre- installed at Prysmian to save installation time, and a variety of different adapter types can be accommodated.


Sliding Sub-Rack (Splicing and Patching) (RM011-07)

The OAsys Sliding Sub-Rack (Splicing and Patching) is a 3U shelf for use within 19” and ETSI standard racks allowing the connection of up to 72 fibres onto Adapter Panels. The shelf contains six pull out modules, which each house a splice tray and 12 adapters. The modules hinge upwards to provide access to the module below. The shelf is supplied with all of the pigtails and adapters pre-installed at Prysmian to save installation time, and a variety of different adapter types can be accommodated.


PSP Splice and Patch Shelf (RM012-15)

The PSP splice and patch shelf is a low cost plastic 1U shelf designed for data market applications. The shelf allows the connection of up to 48 fibres on each unit and is compatible with 19” and ETSI racks. Cables enter at the rear of the shelf on the left hand side and pigtails exit the unit from the front face. The light weight product is easy to install and in built fibre management on the panel ensures that all installations are the same every time it is used which eliminates installation errors. The shelf is supplied empty, in kit format, or with the pigtails and adapters pre-installed.


Connectorised Splitter Shelf (RM013-07)

The Connectorised Splitter Shelf is a 1U plastic shelf that allows pre-connectorised splitters to be mounted onto adapter panels. The shelf is compatible with 19” and ETSI racks and can accommodate connectorised splitters from 1x2 to 1x32 configurations, using SC or LC connectors. The shelf is supplied with the splitters pre-installed by Prysmian with both input and output fibres from the splitter being connectorised which makes patching splitters into networks extremely easy.


SRS3000 1U Splice and Patch Shelf (RM014-05)

The SRS3000 Splice and Patch Shelf is a modular unit available in a variety of configurations for integration in to 19” and ETSI racks, street side or wall mounted cabinets. The product consists of a metal chassis, a plastic light weight splice and patch module and a cable anchoring system. The product has a capacity of up to 48 fibres in a 1U unit for SC and LC type connectors, and up to 24 fibres for FC, ST and E2000 type connectors. The panel has in built fibre management to ensure the product is installed correctly and the same every time by installers.


SRS3000 Distribution Sub-Rack (RM015-06)

The SRS3000 Distribution Sub-Rack is a modular sub-rack available in a variety of configurations for integration into 19” / ETSI / ANSI racks, street-side cabinets or wall mounted cabinets. The product consists of a metal chassis available in 1U, 2U and 3U into a which a choice of modules are loaded. The module types available are Splice and Patch, Patch Only, Splice Only, Patchcord Storage and connectorised splitter. This allows users to customise the product for different applications whilst using the same building blocks in each sub-rack.


19” Blown Tube Patch Shelf (RM017-04)

The 19” Blown Tube Patch Shelf provides a solution for connecting up to 48 blown fibre tubes of 5mm in diameter. The shelf is 3U in height and can be mounted into a 19” rack or street-side cabinet. The connectors inside the shelf are gas block connectors which means the shelf is ideal for connecting external tubes to internal tubes. The unit is supplied with the 48 gas block connectors mounted into the steelwork and the fixings required to install it into a rack or street-side cabinet.


SRS3000 1U Splice Only Shelf (RM018-03)

The SRS3000 Splice Only Shelf is a 1U shelf for the splicing of up to 48 fibres. The shelf can be installed into 19” and ETSI racks, street side or wall mounted cabinets. The product consists of a metal chassis, a plastic light weight splicing module and a cable anchoring system. The product can be used for a variety of configurations such as cable to cable splicing, cable to blown fibre splicing or cable to ruggedised pigtail splicing. For cable to cable or blown fibre splicing, the shelf is supplied with a bulkhead connector panel fitted with six 5mm bulkhead connectors. For cable to ruggedised pigtail splicing the shelf is supplied with panels that enable Aramid restraints to be fitted and secured.


SRS3000 1U Patch Only Shelf (RM019-03)

The SRS3000 Patch Only Shelf is a modular unit available in a variety of configurations for integration in to 19” and ETSI racks, street side or wall mounted cabinets. The product consists of a metal chassis, a plastic light weight patch module and a cable anchoring system. The units can be installed in to standard 19” racks, or ETSI and ANSI/TEP1E racks using conversion brackets. The product has a capacity of up to 48 adapters in a 1U unit for SC and LC type connectors, and up to 24 adapters for FC, ST and E2000 type connectors.


SRS3000 1U Patchcord Storage Shelf (RM020-03)

The SRS3000 Patchcord Storage Shelf is a 1U shelf used for the storage of patchcords or the storage of patchcord overlength. The shelf can be installed in to 19” / ETSI / ANSI racks, street side or wall mounted cabinets. The product consists of a metal chassis and a plastic light weight module. The product has a capacity of up to 48 patchcords in a 1U unit.


SRS3000 1U Connectorised Splitter Shelf (RM022-03)

The SRS3000 Connectorised Splitter Shelf is a 1U shelf that allows pre-connectorised splitters to be mounted onto adapter panels. The shelf consists of a metal chassis fitted with a lightweight, swing out plastic shelf holding the splitter's and adaptors. The shelf is compatible with 19” and ETSI racks and can accommodate a number of connectorised splitters from 1x2 to 1x32 configurations, using all types of connectors. The shelf is supplied with the splitters pre-installed by Prysmian with both the input and output fibres from the splitter being connectorised which makes patching splitters into networks extremely easy.


Horizontal Routing and Storage Shelf (RM023-03)

The Horizontal Routing and Storage Shelf is a 3U shelf used to transport patchcords from one side of a 19” or ETSI rack to the opposite side. The shelf can also be used as a patch cord storage shelf for the storage of patch cord over-lengths. Manufactured from the steel, the shelf contains two routing mandrels for the coiling of the patch cord over-lengths.


3U Modular Splitter Shelf (RM024-03)

The 3U Modular Splitter Shelf is a 3U high shelf that is used to mount pre-connectorised Splitter Modules into a 19” or ETSI rack or cabinet. Splitter Modules from 1x4 to 1x64 can be installed into the shelf. Splitter input and output fibres are connectorised for direct connection to splice and patch shelves, for connection to network feeder and distribution cables. Up to 14 splitter modules can be installed into each 3U splitter shelf. The modules are simply located into place using plastic pop rivets. Splitter Modules are available from 1x4 to 1x64 with FC, SC and LC connectors.


SRS3000 1U MPO/MTP Shelf (RM025-03)

The SRS3000 MPO/MTP Shelf is a modular pre-terminated patching shelf available in a variety of configurations for integration in to 19” and ETSI racks, street side or wall mounted cabinets. The product consists of a metal chassis, a plastic light weight patch module and a cable anchoring system. The product has a capacity of up to 48 adapters in a 1U unit for SC or LC connectors and is supplied with pre-installed MPO/MTP fan-outs, enabling rapid installation without the need of splicing, through simply connecting pre-terminated cables to the shelf.


Optical Distribution Drawer 1U-48SC and 2U-96SC (RM027-02)

The optical distribution drawer is for installation into 19 inch and ETSI racks or cabinets. The drawer is pre-loaded with splice cassettes, pigtails and patch panels according to the design for 48 or 96 SC type optical connectors. The drawer is designed for use with ANT splice protectors and the splice protectors are supplied in the kit. The unit is a swing-out design allowing for easy access to the splicing cassettes and patch panel at the back.


DOBEX-2U Distribution Drawer (RM036-01)

The DOBEX-2U Distribution Drawer is a 2U splice and patch panel for installation into 19” or ETSI racks. The product is fully metallic and has a capacity of up to 48 fibres on a splice and patch basis. The product can be configured with FC, ST, E2000, SC or LC type pigtails and adapters.