Twitter Facebook Linkedin Youtube
Prysmian Group Nederland

Nederland

Prysmian group - logo

Prysmian - Draka - logo

Wall Mounted Racks

Wall Mounted Racks

Wall Mounted Cabinets (WM036-03)

A range of strong and robust 19” Wall Mounted Cabinets. The cabinets are fully vented with a lockable steel framed glass door for safety and security. Quick release hinges allow for easy access to the cabinet for loading equipment and cables. Removable side panels allow access from each side and gland plate covers ad cable strain relief positions are included in the top and bottom of the cabinets. The cabinets are available in a range of sizes from 6U up to 22U.


IP54 Wall Mounted Cabinet with Swing Frame (WM051-07)

A range of Wall Mounted Cabinets with a swing out frame sealed to IP54. The cabinets are supplied with 19” mounting rails on an internal swing out frame to provide access for cable routing and to internal equipment. The cabinets have a lockable steel framed acrylic glass door for safety and security. The cabinets are available in heights of 380mm, 600mm and 760mm (6U, 11U and 14U).