Twitter Facebook Linkedin Youtube
Prysmian Group Nederland

Nederland

Prysmian group - logo

Prysmian - Draka - logo

Straatcabinets

Straatcabinets

Prysmian Group biedt een scala aan Straatcabinets voor FTTx en rack-applicaties. Verschillende modellen zijn beschikbaar; De 19-inch en ETSI-standaard modellen zijn ook beschikbaar in pre-connectorized configuratie.


FTTH Streetside Cabinet (OP016-04)

The FTTH Streetside Cabinet is a distribution/drop off access point within a blown fibre network. The cabinet allows a blown fibre cable of up to 24 tubes to be connected and distributed to up to 24 single tube blown cables. The cabinet is lockable to prevent unwanted access.


Fibre Distribution Hub (OP015-10)

The FDH cabinet has been developed for outdoor applications and in particular for use in Fibre To The Home (FTTH) passive optical networks (PONs). It is equipped with front mounted 19” uprights. It has a large accessible front and also has access on both sides. With 20U of workable space offered internally, the FDH can accommodate a wide range of connectivity products such as splicing shelves, patching shelves, splice and patch shelves, patchcord storage shelves and splitter shelves. The cabinet can be supplied empty or pre-configured by us to customer specific requirements.


SC3000 Street Cabinet (OP023-05)

The SC3000 Street Cabinet is a standard cabinet with 19” mounting rails, used to accommodate a range of SRS3000 shelves and sub-racks or any other 19” rack mounted products. The cabinet is 1200mm wide by 330mm in depth and 1300mm in height. The cabinet is supplied with two hinged doors. The cabinet can accommodate up to 16 1U shelves and can accommodate standard optical cables and blown fibre tube cables.