Twitter Facebook Linkedin Youtube
Prysmian Group Nederland

Nederland

Prysmian group - logo

Prysmian - Draka - logo

Building Termination Boxes

Building Termination Boxes

Multi Dwelling Unit Wall Box (MDU) (WM008-06)

The Multi Dwelling Unit (MDU) enables the distribution of optical fibre within a residential building / business dwelling. There are two standard sizes of MDU available to cover a wide range of applications. The units can house various passive optical splitter modules, between 1x2 and 1x64, which cater for a large range of capacities for up to 480 customers (dependent upon building construction).


Internal Customer Splice Box (WM015-09)

This Customer Splice Box is suitable for blowing fibre bundles directly into the resident apartments


Internal / External Compact Termination Wall Box (WM017-11)

The Internal / External Compact Termination Wall Box is designed for use in residential, small and large businesses premises. The unit houses a single splice tray and allows fibres from external cables to be spliced to pigtails for connection to customer drop patch cords. The external cable enters from the bottom of the unit, with the customer drop cables (patch cords) exiting from the bottom of the unit or directly through the back of the box and through the wall.


12f Internal/External Termination Box (WM019-05)

The 12f Internal / External Termination Box allows the connection of up to 12 fibres onto an adapter panel which is secured within the lockable wall box. The unit is supplied with 6 splice trays and 12 pigtails and adapters. A variety of connector types can be accommodated (SC, FC, ST, LC and E2000). Each splice tray accommodates 2 splices and pigtails for customer segregation, and the hinged trays enable easy access to the adapter panel.


24f Internal/External Termination Box (WM020-06)

The 24f Internal / External Termination Box allows the connection of up to 24 fibres onto an adapter panel which is secured within the lockable wall box. The unit is supplied with 12 splice trays and 24 pigtails and adapters. A variety of connector types can be accommodated (SC, FC, ST, LC and E2000). Each splice tray accommodates 2 splices and pigtails for customer segregation, and the hinged trays enable easy access to the adapter panel.


Large Internal/External Termination Box (up to 72f) (WM021-05)

The Large Internal / External Termination Box allows the connection of up to 72 fibres onto an adapter panel which is secured within the lockable wall box. The unit is supplied with up to 36 splice trays and 72 pigtails and adapters. A variety of connector types can be accommodated (SC, FC, ST, LC and E2000). Each splice tray accommodates 2 splices and pigtails for customer segregation, and the hinged adapter panel provides easy access to the splice trays.


Two Door Internal/External Termination Box (up to 48f) (WM037-07)

The Two Door Internal / External Termination Box allows the connection of up to 48 fibres onto an adapter panel which is secured within the lockable wall box. The unit is supplied with 5 single element splice trays and 48 pigtails and adapters. A variety of connector types can be accommodated (SC, FC, ST, LC and E2000). Each splice tray accommodates 12 splices and pigtails. The wall box has 2 doors, both fitted with seals for outdoor use in applications of up to IP66. Each door has a lock to provide security. The locks are keyed alike as standard.


ROE – 24 Customer Distribution Wall Box (WM057-01)

The ROE is an optical distribution box typically used in large MDU’s, for the connection of customer cables to a building cable, via optical splitter/s. The unit can be supplied as a plate to install inside existing indoor or outdoor wall boxes, or it can be supplied already configured inside a range of plastic boxes depending on the required usage.