Twitter Facebook Linkedin Youtube
Prysmian Group Nederland

Nederland

Prysmian group - logo

Prysmian - Draka - logo

Customer Termination Boxes

Customer Termination Boxes

Compact Termination Box (WM001-11)

De Compact Termination Box is ontworpen voor gebruik in residentiële en zakelijke toepassingen en maakt het mogelijk tot maximaal vier optische vezels in te voeren. De wanddoos maakt installatie mogelijk van een enkele Blown Fibre Tube kabel met maximaal 4 blown fibre units geinstalleerd, of tot 2 fibre ruggedised kabels die kunnen worden gelast tot vier SC pigtails (PC of APC). Deze unit kan snel worden ingeinstalleerd in kantoor of huis.


External Customer Splice Box (WM014-10)

De External Customer Splice Box is ontworpen voor gebruik op de buitenmuur van residentiële of kleine kantoor panden. De unit bevat een splice tray en maakt het mogelijk om vezels van extern gevoede kabels (Blown Fibre of standaard kabel) te lassen tot pigtails voor verbinding naar adapters. Patchcords kunnen via de buitenmuur worden omgeleid door middel van een achteruitgangpoort. De unit can ook worden gebruikt als overgangspunt tussen interne en externe bekabeling (of ruggedised pigtails) 


Ultra Compact Termination Box (WM022-10)

The Ultra Compact Termination Box is designed for use in residential and business applications for the termination of up to two fibres. The wall box enables the installation of a small cable to be spliced to up to two SC pigtails (PC or APC), which connect to shuttered adapters at the base of the unit. The unit can be quickly installed within an office, house or communication room environment.


MK2 Ultra Compact Termination Box (WM030-08)

The MK2 Ultra Compact Termination Box is designed for use in residential and business applications for the termination of up to two fibres. The wall box enables the installation of a small cable to be spliced to up to two SC pigtails (PC or APC), which connect to shuttered adapters at the base of the unit. The unit can be quickly installed within an office, house or communication room environments.


Compact Termination Box MK2 (WM044-06)

The Compact Termination Box MK 2 is designed for use in residential and business applications for the termination of up to four optical fibres. The wall box enables the termination of a customer drop cable onto SC/UPC or SC/APC type pigtails and adapters. It can also be used as a splice point between two cables. The unit is supplied with a fixing bracket for mounting directly onto a wall or onto a DIN rail.


Pre-terminated Compact Termination Box (WM049-05)

The Pre-terminated Compact Termination Box is designed for use in residential and business applications. The wall box is supplied on a cardboard reel with a length of cable pre-installed in the factory. This process eliminates the need for splicing or fitting field mount connectors in the customer premises.


Pre-terminated CTB - Internal / External cable (WM058-03)

The Pre-terminated Compact Termination Box is designed for use in residential and business applications. The wall box is supplied on a cardboard reel with a length of internal / external cable pre-installed in the factory. This process eliminates the need for splicing or fitting field mount connectors in the customer premises.