Twitter Facebook Linkedin Youtube
Prysmian Group Nederland

Nederland

Prysmian group - logo

Prysmian - Draka - logo

Lead-in Units

Lead-in Units

Customer Lead-in Unit (FTTh version) (WM002-09)

The Customer Lead In unit (CLI) is designed for use in residential and small business premises to manage the entry of cables into buildings. The unit can be used for a single blown tube cable entry or a single optical cable entry up to a diameter of 13mm.


Blown Fibre Gas Seal Unit (BFGSU) (WM003-05)

The Blown Fibre Gas Seal Unit (BFGSU) is typically used in business premises or entry to apartment blocks. This is a wall mounted unit that is positioned internally at the cable entry point. Incoming external blown tube cables are connected to internal blown tube cables using gas sealing connectors. These connectors are used to seal both populated (with blown fibre bundle) and unpopulated blown tubing.


Customer Lead-in Unit - Large (WM007-06)

The Customer Lead In – Large enables external cable to be passed through the building fabric from an outside wall and is typically used in business premises. The Customer Lead In comprises of two separate units mounted either side of the wall. This product can be used with SiroccoXS Blown Fibre tubing or conventional optical cable.


Single Tube Gas Block Housing (WM016-05)

The Single Tube Gas Block Housing is a wall mounted unit that is positioned internally at the cable entry point. An incoming external blown tube cable is connected to an internal blown tube cable using a gas sealing connector. The connector is used to seal both populated (with blown fibre bundle) and unpopulated blown tubing to prevent the ingress of gas into the building. The BFGSU is used for internally fed cable or with an OAsys CLI Unit for a cable entering through the fabric of the wall.


QuickDrawXS Demarcation Unit (WM028-06)

The QuickDrawXS Demarcation Unit enables up to two QuickDrawXS cable Lead In Assemblies to be terminated on the outside wall of a building. It provides a connection on the external wall for test and maintenance access. Patch-cords can then be passed, fully bend managed, through the wall into the building for connection to active FTTH equipment. The unit is sealed to prevent the ingress of moisture to IP55.