Twitter Facebook Linkedin Youtube
Prysmian Group Nederland

Nederland

Prysmian group - logo

Prysmian - Draka - logo

Multi-operator Boxes

Multi-operator Boxes

Multi-Operator MDU Distribution Box (MMDB) (WM023-06)

The Multi-Operator MDU Distribution Box (MMDB) allows the connection of several operators to a shared internal building network. This MMDB can be installed in the building basement. The internal cabling is connected to a customer module (more than one can be used for large buildings) ready for patching across to operator modules (more than one can be located beneath the customer modules). The operator modules allow external network cables to be terminated and then patched across the customer modules as and when required. Optical splitters can also be located in the operator modules on request. The MMDB system thus enables internal cabling solutions to be access by multiple operators.