Twitter Facebook Linkedin Youtube
Prysmian Group Nederland

Nederland

Prysmian group - logo

Prysmian - Draka - logo

Blowing tube cables

Blowing tube cables

Sirocco Tubes (Internal) (ST003)

Reduced fire hazard assemblies containing RFH tubes in an RFH sheath for blown fibre installations for in-building applications


Tube Range and Technical Parameters (ST001-01)


Standard Tube Colours (ST002-01)


Sirocco Tubes (External) -Direct Install Assembly (ST004-01)

Empty small diameter HDPE low friction tubes for blown fibre installation in last-mile and campus applications.


Sirocco Tubes (External) -Direct Bury Assembly (ST005-01)

Empty small diameter HDPE low friction tubes for blown fibre installation in last-mile and campus applications.


Sirocco Tubes (External) - Direct Bury Armoured Assembly (ST006-01)

Empty small diameter HDPE low friction tubes for blown fibre installation in last-mile, industrial and campus applications.


Sirocco Tubes (External) -Direct Bury Anti-Termite Assembly (ST007-01)

Empty small diameter HDPE low friction tubes for blown fibre installation where termite protection is required.


Sirocco Tubes (External) -Direct Bury Anti-Rodent Assembly (ST008-01)

Empty small diameter HDPE low friction tubes for blown fibre installation where rodent protection is required.


Sirocco Tubes (External) -Direct Bury Non-Metallic Assembly (ST009-01)

Empty small diameter HDPE low friction tubes for blown fibre installation in last-mile and campus applications.


Standard Tube Colours (SR003-01)

Empty small diameter HDPE low friction tubes for blown fibre installation in last-mile and campus applications.


Sirocco Tubes (External) - Direct Install Assembly (SR004-01)

Empty HDPE low friction tubes of small diameter for blown fibre installations in last-mile and campus applications.


Sirocco Tubes (External) - Direct Bury Assembly (SR005-01)

Empty HDPE low friction tubes of small diameter for blown fibre installations in last-mile, and campus application.


Sirocco Tubes (External) - Direct Bury Armoured Assembly (SR006-01)

Empty HDPE low friction tubes of small diameter for blown fibre installations in last-mile, industrial and campus applications.


Sirocco Tubes (External) - Direct Bury Anti-Termite Assembly (SR007-01)

Empty HDPE low friction tubes of small diameter for blown fibre installations where termite protection is required.


Sirocco Tubes (External) - Direct Bury Anti-Rodent Assembly (SR008-01)

Empty HDPE low friction tubes of small diameter for blown fibre installations where rodent protection is required.


Sirocco Tubes (External) – Aerial Assembly (SR009-01)

Blown fibre tubing options for aerial applications, from access distribution to end-customer drops.