Twitter Facebook Linkedin Youtube
Prysmian Group Nederland

Nederland

Prysmian group - logo

Prysmian - Draka - logo

Apparatuur

Apparatuur

SiroccoXS Blowing Head (SI001)

The Sirocco Blowing Head is designed for the installation of Enhanced Performance Fibre Units (EPFU) into tubes using compressed air.


SiroccoXS Petrol Compressor (SI002)

Producing 120 l/min of pulse free treated compressed air at a working pressure of 10 bar.


SiroccoXS Electric Compressors (SI003)

Producing 110 l/min of pulse free treated compressed air at a working pressure of 10 bar. Ideal for inside building blown fibre installations using the Sirocco EPFU bundles.


SiroccoXS Tube Tester (STILT) (SI006)


SiroccoXS Installation Kits (SI009)


FTTH Electric Compressor (SI011)


SiroccoXS Other Installation Equipment