Twitter Facebook Linkedin Youtube
Prysmian Group Nederland

Nederland

Prysmian group - logo

Prysmian - Draka - logo

Tube connectiviteit

Tube connectiviteit

Tube Distribution Closure (TDC) MK II (OP017)

The Sirocco Tube Distribution Closure (TDC) MK II is a direct bury inline sealed closure (IP 68 Rated) designed for intercepting a blown fibre tube cable / duct assembly to a allow multiple spur-off's to smaller blown fibre tube cables or ducts.


Internal TDU (WM011)

The Internal Tube Distribution Units (TDU’s) are used as a 3 or 4 way distribution point for tube management for vertical / horizontal connections of blown fibre tube cables. The TDU’s allow the interception of a Blown Fibre Cable to be connected to spur off cables for distribution within the internal environment.


Blown Fibre Manifold (AC011)

Can be used on a variety of Prysmian Group rack mounted products including the SRS3000 sub-rack system and the PSP splice and patch shelf. The manifold provides the ability to enter onto a shelf with up to six blown fibre tubes. The manifold clips into place on the back of the shelves and is supplied with a cover to protect the fibres.


DB1 Connection Kit (OP018)

The DB1 Connection Kit is used to connect two DB1 Blown Tube cables together. The cables are connected using a standard 5-5mm tube connector.


Sirocco Blown Fibre Tube Patching Panel (RM007)

The Sirocco Blown Fibre Tube patching Panel is compatible with 19” and ETSI rack practice and may be either vertically or horizontally mounted within the rack framework.


19” Blown Tube Patch Shelf (RM017)

The 19” Blown Tube Patch Shelf provides a solution for connecting up to 48 blown fibre tubes of 5mm in diameter.


Blown Fibre Tube Cable Connectivity (SA002)

The 19” Blown Tube Patch Shelf provides a solution for connecting up to 48 blown fibre tubes of 5mm in diameter.


Customer Lead-in Unit (FTTh version) (WM002)

The Customer Lead In unit (CLI) is designed for use in residential and small business premises to manage the entry of cables into buildings. The unit can be used for a single blown tube cable entry or a single optical cable entry up to a diameter of 13mm.


Blown Fibre Gas Seal Unit (WM003)

Incoming external blown tube cables are connected to internal blown tube cables using gas sealing connectors. These connectors are used to seal both populated (with blown fibre bundle) and unpopulated blown tubing.


Customer Lead-in Unit (Business version) (WM007)

The Customer Lead-In enables external cable to be passed through the building fabric from an outside wall and is  typically used in business premises.


Single Tube Gas Block Housing (WM016)

The Single Tube Gas Block Housing is a wall mounted unit that is positioned internally at the cable entry point. An incoming external blown tube cable is connected to an internal blown tube cable using a gas sealing connector.