Twitter Facebook Linkedin Youtube
Prysmian Group Nederland

Nederland

Prysmian group - logo

Prysmian - Draka - logo

Break-out units

Break-out units

VertiCasaXS Breakout Unit – 1 Port (WM041-03)

The Verticasa Breakout Unit – 1 Port is typically used in multi dwelling units to breakout and distribute the fibres from an in-line Verticasa cable into a drop tube, for routing to a customer premise. It has the capacity to accommodate Verticasa cables of up to 15mm in diameter. It enables a window to be cut in the cable to access the fibres, which can be spurred of into a drop tube of 5mm in diameter.


VertiCasaXS Breakout Unit – 4 Port (WM026-09)

The Verticasa Breakout Unit – 4 Port is typically used in multi dwelling units to breakout and distribute the fibres from an in-line Verticasa cable into drop tubes, for routing to a customer premise. It has the capacity to accommodate Verticasa cables of up to 15mm in diameter.


VertiCasaXS Breakout Unit – 8 Port (WM042-03)

The Verticasa Breakout Unit – 8 Port is typically used in multi dwelling units to breakout and distribute the fibres from an in-line Verticasa cable into a drop tube, for routing to a customer premise.


VertiCasaXS Mini Branching Unit (WM052-05)

The Verticasa Mini Branching Unit is typically used in multi dwelling units to breakout and distribute the fibres from an in-line Verticasa cable into a drop tube, for routing to a customer premise. It has the capacity to accommodate Verticasa cables of up to 9mm in diameter.


VertiCasaXS Secondary Manifold (AC024-05)

Verticasa Secondary Manifolds are used to drop fibres from a multi fibre tube to multi fibre or single fibre tubes. The secondary manifold manages the bending radius of the fibres to 15mm.


VertiCasaXS Cable Protection Cover (WM027-07)

The Verticasa Cable Protection Cover is typically used in multi dwelling units or office fibre cabling systems. It is used to cover and protect the window cut in a Verticasa cable. The unit can accommodate Verticasa cables of up to 15mm in diameter.