Twitter Facebook Linkedin Youtube
Prysmian Group Nederland

Nederland

Prysmian group - logo

Prysmian - Draka - logo

Customer termination boxes

Customer termination boxes

Compact Termination Box (WM001-11)

The Compact Termination Box is designed for use in residential and business applications for the termination of up to four optical fibres. The wall box enables the installation of either a single Blown Fibre Tube Cable with up to a 4 fibre blown fibre unit installed or up to two 2 fibre ruggedised cables to be spliced to four SC pigtails (PC or APC). The unit can be quickly installed within an office, house or communication room environment.


External Customer Splice Box (WM014-10)

The External Customer Splice Box is designed for use on the external wall of residential or small business premises. The unit houses a single splice tray and allows fibre from externally fed cables (Blown Fibre or standard cable) to be spliced to pigtails for connection to adapters. Patch-cords are routed through the external wall fabric into the premises via a rear exit port. The unit can also be used as a transition point between internal and external cable (or ruggedised pigtails).


Ultra Compact Termination Box (WM022-10)

The Ultra Compact Termination Box is designed for use in residential and business applications for the termination of up to two fibres. The wall box enables the installation of a small cable to be spliced to up to two SC pigtails (PC or APC), which connect to shuttered adapters at the base of the unit. The unit can be quickly installed within an office, house or communication room environment.


MK2 Ultra Compact Termination Box (WM030-08)

The MK2 Ultra Compact Termination Box is designed for use in residential and business applications for the termination of up to two fibres. The wall box enables the installation of a small cable to be spliced to up to two SC pigtails (PC or APC), which connect to shuttered adapters at the base of the unit. The unit can be quickly installed within an office, house or communication room environments.


Compact Termination Box MK2 (WM044-06)

The Compact Termination Box MK 2 is designed for use in residential and business applications for the termination of up to four optical fibres. The wall box enables the termination of a customer drop cable onto SC/UPC or SC/APC type pigtails and adapters. It can also be used as a splice point between two cables. The unit is supplied with a fixing bracket for mounting directly onto a wall or onto a DIN rail.


Pre-terminated Compact Termination Box (WM049-05)

The Pre-terminated Compact Termination Box is designed for use in residential and business applications. The wall box is supplied on a cardboard reel with a length of cable pre-installed in the factory. This process eliminates the need for splicing or fitting field mount connectors in the customer premises.


Pre-terminated CTB - Internal / External cable (WM058-03)

The Pre-terminated Compact Termination Box is designed for use in residential and business applications. The wall box is supplied on a cardboard reel with a length of internal / external cable pre-installed in the factory. This process eliminates the need for splicing or fitting field mount connectors in the customer premises.