Twitter Facebook Linkedin Youtube
Prysmian Group Nederland

Nederland

Prysmian group - logo

Prysmian - Draka - logo

Floor boxes

Floor boxes

VertiCasaXS Internal Transition Box (ITB) (WM025-08)

The Verticasa In-line Transition Box (ITB), is mainly used for Multi Dwelling Units (MDU’s) or office fibre cabling system’s. It is a compact splicing box enabling the splicing of up to 4 drop cables to a main in-line cable. The ITB houses a single splicing tray.


VertiCasaXS Top Loop Box (WM034-07)

The Verticasa Top Loop Box is a secured box allowing the coiling of extra lengths of Verticasa fibre modules. The box does not contain any splice trays and is used purely to coil the overlength of fibre modules at the top of a Verticasa riser cable.


VertiCasaXS Mini Riser Box (WM053-05)

The Verticasa Mini Riser Box, is mainly used for Multi Dwelling Units (MDU’s) or office fibre cabling system’s. It is a compact splicing box enabling the splicing of up to 6 drop cables of 2.6mm diameter to a main in-line cable.


VertiCasaXS Storage Box (WM056-02)

The Verticasa Storage Box is used to coil and store over-lengths of Verticasa fibre modules. The box can be used at the top of a vertical riser cable or on the end of a horizontal cable run. The box has a single cable entry for cables of up to 15mm in diameter. The box can be supplied configured for either internal or external use and can accommodate up to 225 metres of 900 micron fibre modules.