Twitter Facebook Linkedin Youtube
Prysmian Group Nederland

Nederland

Prysmian group - logo

Prysmian - Draka - logo

Riser-kabel

Riser-kabel

Indoor single sheath cable, up to 48 fibres


Indoor single sheath cable, up to 96 fibres


Indoor single sheath cable, up to 144 fibres - 6 NEON® fibres per tube


Indoor single sheath cable, up to 288 fibres


Indoor single sheath cable, up to 144 fibres - 4 NEON® fibres per tube


Embedded riser cable, up to 24 fibres (E-ESFU)


Preconnectorized VertiCasaXS optical riser cable with 1 fanout

100% preconnectorized with SC/APC.


Preconnectorized VertiCasaXS optical riser cable with 2 fanouts

25% preconnectorized with SC/APC on yellow fibers.