Twitter Facebook Linkedin Youtube
Prysmian Group Nederland

Nederland

Prysmian group - logo

Prysmian - Draka - logo

Blown fibre

Blown fibre

EPFU Range and Technical Parameters


EPFU Low Waterpeak Singlemode Fibre

Main optical, geometrical and physical characteristics of MagniLight low water peak fibres as used in Sirocco Enhanced Performance Fibre Units (EPFU), compliant with ITU-T Rec. G.652 C / D.


EPFU Singlemode Fibre, BT Specification CW1505 Category B

Main optical, geometrical and physical characteristics of singlemode fibres as used in Sirocco Enhanced Performance Fibre Units (EPFU) to British Telecom specification CW1505 Category B & compliant with ITU-T Rec. G.652.


50/125 Multimode Fibre (OM3 Enhanced)

Main Optical, Geometrical and Physical Characteristics of Enhanced OM3 fibres as used in Sirocco Enhanced Performance Fibre Units (EPFU), exceeding the requirements of TIA/EIA-492AAAC, ISO/IEC 11801 OM-3 Type and IEC 60793-2-10 A1a.2.


EPFU 50/125 Multimode Fibre (OM3)

Main Optical, Geometrical and Physical Characteristics of OM3 fibres as used in Sirocco Enhanced Performance Fibre Units (EPFU), compliant with TIA/EIA-492AAAC, ISO/IEC 11801 OM-3 Type and IEC 60793-2-10 A1a.2.


EPFU 50/125 Multimode Fibre (OM1/OM2)

Main Optical, Geometrical and Physical Characteristics of multimode 50/125 fibres as used in Sirocco Enhanced Performance Fibre Units (EPFU), compliant with ITU -T Rec. G.651 and IEC 60793-2-10 A1a.


EPFU 62.5/125 Multimode Fibre (OM1)

Main optical, geometrical and physical characteristics of multimode 62.5/125 fibres as used in Sirocco Enhanced Performance Fibre Units (EPFU), compliant with IEC 60793-2-10 A1b.