E-LINE

A MORE SUSTAINABLE PORTFOLIO

Draka has the ambition to add new types to the E-LINE portfolio every year in order to eventually be able to offer a complete portfolio of more sustainable cable solutions for low-voltage installations. In 2023 there will be E-LINE variants for VULT installation cable, Profit pre-wired pipes and Barnicol casting resin. The sustainable aspects can differ per product.

Empowering the nuclear industry

Portfolio

VD-E-LINE_Groengeel

VD E-LINE

2,5 mm2 Groen/geel
VD_E-LINE_Blauw

VD E-LINE

2,5 mm2 Blauw
VD_E-LINE_Bruin

VD E-LINE

2,5 mm2 Bruin
VD_E-LINE_Zwart

VD E-LINE

1,5 mm2 Zwart

Draka E-LINE Downloads

Draka VD E-LINE selection card

03-2023

VD E-LINE Eca bk# 1,5 mm2

VD E-LINE Eca bu# 2,5 mm2

VD E-LINE Eca bn# 2,5 mm2

VD E-LINE Eca ye/gn# 2,5 mm2

Stay informed about Draka E-LINE

Sign up here for the digital DRAKA E-LINE updates, newsletter and much more

Stay up to date with DRAKA E-LINE updates, the latest developments and useful tips that make your work easier.

Sfeerbeeld_Draka_VD_E-LINE_range_1280x760.jpg
In the spotlight

Installation of Draka VD E-LINE

The Grasbuurt residential area in Delft has been the first project with the first large-scale application (60 km) of the new, more sustainable Draka VD E-LINE.

Videos

What is your experience with Draka E-LINE?

Services

EcoCable Label

It is currently difficult for installers and specifiers to determine how sustainable a cable product is. There are no specific, certified eco-labels for the cable industry. This slows down the sustainability and CO2 reduction of electrical installations. To meet the growing demand for proof of environmentally friendly products, parent company Prysmian Group has become the first cable manufacturer to develop its own EcoCable label for cabling.

 

2023-07-28 14_30_53-Draka E-LINE _ Prysmian Group and 2 more pages - Work - Microsoft​ Edge.png

Contact Draka Team

Have a question for Draka? Here you will find all contact details of the Draka team. We are ready to answer your question.