Tecsun

Overview

The right cable for every application

Under the brand name TECSUN, Draka supplies high-quality cables that are explicitly designed for PV installations. The solar cables type H1Z2Z2-K can be used indoors, outdoors and underground for residential, industrial and agricultural use as well as in environments with risk of explosion.

Draka Academy

What are the properties of Draka TECSUN PV cable?

Draka TECSUN is a solar cable for PV installations, developed for connecting solar panels to converters. This PV cable is suitable for both indoor and outdoor use.

The double rubber insulation makes this cable mechanically robust and chemically resistant. A special feature is that the cable can also be laid directly in the ground, provided it is protected against damage.

The installation cable can be used with standard plug connections, making it easy and quick to assemble.

Portfolio

DRAKA_Tecsun_H1Z2Z2-K_AC_red_510x510

TECSUN(PV) H1Z2Z2-K

PV cable Red
DRAKA_Tecsun_H1Z2Z2-K_AC_Bleu_510x510

TECSUN(PV) S3Z2Z2-K

PV cable Blue
DRAKA_Tecsun_H1Z2Z2-K_AC_Black_510x510

TECSUN(PV) H1Z2Z2-K

PV cable Black

Downloads

TECSUN Selection leaflet

09-2020

Solar Brochure

12_2020

Draka Academy

What are the properties of Draka TECSUN PV cable?

Draka TECSUN is a solar cable for PV installations, developed for connecting solar panels to converters. This PV cable is suitable for both indoor and outdoor use.

The double rubber insulation makes this cable mechanically robust and chemically resistant. A special feature is that the cable can also be laid directly in the ground, provided it is protected against damage.

The installation cable can be used with standard plug connections, making it easy and quick to assemble.

Services

EcoCable Label

It is currently difficult for installers and specifiers to determine how sustainable a cable product is. There are no specific, certified eco-labels for the cable industry. This slows down the sustainability and CO2 reduction of electrical installations. To meet the growing demand for proof of environmentally friendly products, parent company Prysmian Group has become the first cable manufacturer to develop its own EcoCable label for cabling.

 

2023-07-28 14_30_53-Draka E-LINE _ Prysmian Group and 2 more pages - Work - Microsoft​ Edge.png

Contact Draka Team

Have a question for Draka? Here you will find all contact details of the Draka team. We are ready to answer your question.