Profit

Intro

PROFIT VOORBEDRADE BUIS

More and more installers are discovering the advantages of installing with pre-wired pipe. From 2021, Draka will produce both wire and tube in its own factory in Emmen under the Profit label.

Optimal Draka quality, CPR certified and from Dutch soil.

PROFIT infographic

Portfolio

Draka_PROFIT_installatiekabel

PROFIT

Installation wire
Draka_PROFIT_FB

PROFIT

Fire resistant cable
Draka_Profit_solarkabel

PROFIT

Solar cable
Draka_PROFIT_signaalkabel

PROFIT

Signal cable
DRAKA_PROFIT_Datakabel_510x510

PROFIT

Data cable

Pre-wired pipe in every home

IN PRACTICE

The housing shortage in the Netherlands is so great that the quality of new-build homes is coming under pressure. But not for BINK Elektro. By installing pre-wired pipes, the company saves many man-hours without sacrificing quality. Smart installation does not have to be high tech, as the installer in the New Mertersem district of Breda proves.

2023-07-28 11_51_41-Draka Profit _ Prysmian Group and 2 more pages - Work - Microsoft​ Edge.png

Downloads

Profit selectiekaart

09-2023

Draka Academy

Nuttige weetjes over Draka PROFIT

De nieuwe Profit range bevat een buis van hoogwaardige kwaliteit met KEMA KEUR die aan alle eisen voldoet, waaronder de ICTA 3342 standaard.

 

Met zijn temperatuurrange van -25 tot +90 graden Celsius is de buis ook onder extreme temperaturen soepel te verwerken. Bovendien is de buis echt 100 procent halogeenvrij.

OPTIMIZED RING SIZE

In addition to the pre-wired pipe, Draka has also improved the rings, taking into account the practical wishes of installers. The ring size is wider and lower, so that the installer can work with it more easily.

Empowering the nuclear industry

COLORED TUBE

Attention installers: Draka has given different colors to the tube of various Draka Profit cable types! This way you know exactly what you have in your hands and you can easily recognize what is installed from a distance.

2023-07-28 11_51_15-Draka Profit _ Prysmian Group and 2 more pages - Work - Microsoft​ Edge.png

Contact Draka Team

Have a question for Draka? Here you will find all contact details of the Draka team. We are ready to answer your question.